Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Handheld Calibrators

11 Products
Rugged 11 Thermocouple type & mV Calibrator Thermometer

Handheld millivolt and 11 thermocouple type calibrator and thermometer. Easily adjustable dials & rugged case.

4 Wire RTD Auto-Connect Display Calibrator & Thermometer

Universal RTD calibrator and thermometer. Automatically detects 2, 3 and 4 wire connections. PT100 and PT1000 curves. Rugged case included. Easy to read display and dial.

PT100 & PT1000 RTD Simulators with multiple or single curves

High accuracy RTD simulator to support your calibrations with multiple or single RTD curve options. Click here to see your choices.

High Accuracy RTD Auto-Connect Display Calibrator & Thermometer

Universal RTD calibrator and thermometer. Automatically detects 2 or 4 wire connections. PT100 and PT1000 curves. Rugged case included. Easy to read display and dial.

14 Thermocouple Types and Millivolt Calibrator & Simulator

Calibrate and Source K/J/E/T/R/S/B/N/G/C/D/L/U/P thermocouple signals along with millivolt. 50hr battery life and storage of 3 temperature readings for instant recall.

Rugged J,K,T, E Thermocouple Calibrator and Thermometer

Handheld thermocouple temperature calibrator and thermometer with easily adjustable dials and rugged case design. Thermocouple signals J, K, T and E.

Thermocouple, Millivolt and RTD Calibrator and Thermometer

Calibrate and measure with K/J/E /T/R/S/B/N/G/C/D/L/U thermocouple signals, millivolt and 6 RTD curves. Rugged case and 50 hour battery life. Click here to see the signals

500 Hour Thermocouple Calibrator with 0.01° Resolution

Calibrate with simultaneous source identification and measurement. High resolution and accuracy. Select from 14 or 4 thermocouple signal types. Military standard durability.

13 Thermocouple Types and Millivolt Calibrator

Automatically source and read K/J/E /T/R/S/B/N/G/C/D/L/U thermocouple signals and millivolt. Rugged case, 50hr battery life, large dial and 3 temperature recall settings.

4 Thermocouple Types and Millivolt Calibrator

Automatically source and read K, J, E and T thermocouple signals and millivolt. Rugged design and 50 hour battery life. Easy to use dial and 3 storable temperature settings.

Handheld Frequency Calibrator with Totalizer

The CL535 handheld frequency calibrator w/ totalizer measures pulsed digital signals & sources Sine & Square Waves. Features a full 5 digit display and user Cal points.

Handheld Calibrators

Handheld calibrators are tools used in a wide range of industrial, commercial, and laboratory applications. From temperature to voltage to resistance, they provide precise and reliable measurements. Omega Engineering’s wide selection of handheld calibrators are designed to be easy to use and highly accurate, and they're made with a rugged case for durability.

Omega offers thermocouple type & mV calibrators, J,K,T,E thermocouple calibrators, and RTD simulators with multiple or single curves – among others. In addition, many of our handheld calibrators come with features like adjustable dials, 50 hour battery life and storage of three temperature readings.

Our handheld calibrators are perfect for calibrating thermocouples and RTDs – especially in cases where the sensors are fixed to a specific location or need to be calibrated on the spot.
Searching for your items
en-US
en
Save Configuration