Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature and Humidity Transmitters

13 Products
thumbnail

Takes accurate measurements in the harshest of environments. The transmitter is offered in explosion-proof and intrinsically-safe versions depending on the applications requirements. The explosion-proof model is offered with 4 to 20 mA outputs for humidity only. The intrinsically-safe version is offered with 4 to 20 mA output for humidity and temperature. Both versions have an optional two line alphanumeric display to show the current humidity and temperature.

Product Number Input Type Input Ranges Output Type Display Type Supply Voltage Type Additional Feature
HHT-EU
$1,649.00
Available
in 3 weeks
Humidity
0 to 100%, -40 to 140°F (-40 to 60°C)
4 to 20 mA
None
9.5 to 28 VDC or 16.5 to 28 VDC
ATEX/IECEx FLAMEPROOF, FM EXPLOSION PROOF or FM INTRINSICALLY SAFE
HHT-IT
$1,312.00
Available
in 3 weeks
Temperature and Humidity
0 to 100%, -40 to 140°F (-40 to 60°C)
4 to 20 mA
None
9.5 to 28 VDC or 16.5 to 28 VDC
ATEX/IECEx FLAMEPROOF, FM EXPLOSION PROOF or FM INTRINSICALLY SAFE
HHT-IU
$1,254.00
Available
in 3 weeks
Humidity
0 to 100%, -40 to 140°F (-40 to 60°C)
4 to 20 mA
None
9.5 to 28 VDC or 16.5 to 28 VDC
ATEX/IECEx FLAMEPROOF, FM EXPLOSION PROOF or FM INTRINSICALLY SAFE
HHT-EU-LCD
$1,757.00
Available
in 3 weeks
Humidity
0 to 100%, -40 to 140°F (-40 to 60°C)
4 to 20 mA
LCD
9.5 to 28 VDC or 16.5 to 28 VDC
ATEX/IECEx FLAMEPROOF, FM EXPLOSION PROOF or FM INTRINSICALLY SAFE
HHT-IT-LCD
$1,420.00
Available
in 3 weeks
Temperature and Humidity
0 to 100%, -40 to 140°F (-40 to 60°C)
4 to 20 mA
LCD
9.5 to 28 VDC or 16.5 to 28 VDC
ATEX/IECEx FLAMEPROOF, FM EXPLOSION PROOF or FM INTRINSICALLY SAFE
thumbnail

HX94 Series conditioners/transmitters measure temperature and relative humidity with process outputs. Stainless steel NEMA 4 (IP65) housing. Duct or wall mount probes.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Programability Additional Feature
HX94C
$466.02
3  In Stock
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
mA
6 to 30 Vdc
None
SS NEMA 4 Housing, 4-pin connector
HX94V
$469.40
1  In Stock
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
V
6 to 30 Vdc
None
SS NEMA 4 Housing, 4-pin connector
HX94CW
$443.63
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
mA
6 to 30 Vdc
None
SS NEMA 4 Housing, 1 m lead wires
HX94VW
$383.28
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
V
6 to 30 Vdc
None
SS NEMA 4 Housing, 1 m lead wires
HX94CNPT
$480.99
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
mA
6 to 30 Vdc
None
SS NEMA 4 Housing, 1/2" NPT fitting, 1 m lead wires
  Load More Items from this family (1) ...
thumbnail

The HX80 Series are precision transmitters that measure temperature, humidity, dew point, barometric, or atmospheric pressure and are available in wall, duct, or remote mount sensors

Product Number Input Type Input Ranges Output Type Display Type Supply Voltage Type Programability Additional Feature
HX85A
$1,105.00
1  In Stock
Humidity, Temperature, Dew Point
0 to 100%, -40 to 120 C, -60 to 40 C DP
0 to 10 Vdc (x3)
None
18 to 30 Vdc
RS232
Three 0 to 10Vdc and a RS232 output. 6' cable
HX86A
$1,785.90
Available
in 16 weeks
Humidity, Temperature, Dew Point
0 to 100%, -40 to 120 C, -60 to 40 C DP
4 to 20 mA (x3), Relays (x2)
LCD
18 to 30 Vdc
RS232
2-line LCD display, three 4-20mA outputs, 2 programmable alarm relays and a RS232 output
HX85BA
$1,341.79
Available
in 16 weeks
Humidity, Temperature, Barometric Pressure
0 to 100%, -40 to 120 C, 750 to 1100 mb
0 to 10 Vdc (x3)
None
18 to 30 Vdc
RS232
Three 0 to 10Vdc and a RS232 output. 6' cable
HX86BA
$2,161.34
Available
in 16 weeks
Humidity, Temperature, Barometric Pressure
0 to 100%, -40 to 120 C, 750 to 1100 mb
4 to 20 mA (x3), Relays (x2)
LCD
18 to 30 Vdc
RS232
2-line LCD display, three 4-20mA outputs, 2 programmable alarm relays and a RS232 output
HX86A-D
$1,745.53
Available
in 16 weeks
Humidity, Temperature, Dew Point
0 to 100%, -40 to 120 C, -60 to 40 C DP
4 to 20 mA (x3), Relays (x2)
LCD
18 to 30 Vdc
RS232
2-line LCD display, three 4-20mA outputs, 2 programmable alarm relays and a RS232 output
  Load More Items from this family (3) ...
thumbnail

The HX200 Series can be configured as either a dew point or relative humidity transmitter. Perfect for compressed air and dryer applications. Selectable 4-20mA or RS232 output.

Product Number Input Type Input Ranges Output Type Display Type Supply Voltage Type Additional Feature
HX200HR
$988.03
Available
in 6 weeks
Humidity, Temperature
0 to 100%, -25° to 200°C
4 to 20 mA
LCD
12 to 28 Vdc
NIST traceable calibration certificate included, Selectable C or F
HX200HD
$1,006.66
Available
in 16 weeks
Dew Point / Temperature
-60° to 40°C DP, -25° to 200°C
4 to 20 mA
LCD
12 to 28 Vdc
NIST traceable calibration certificate included, Selectable C or F
HX200HD-W
$1,014.04
Available
in 6 weeks
Dew Point / Temperature
-10° to 90°C DP, -25° to 200°C
4 to 20 mA
LCD
12 to 28 Vdc
NIST traceable calibration certificate included, Selectable C or F
HX200HR-W
$959.85
Available
in 6 weeks
Humidity, Temperature
0 to 100%, -25° to 200°C
4 to 20 mA
LCD
12 to 28 Vdc
NIST traceable calibration certificate included, Selectable C or F
HX200HD-RS
$1,184.07
Available
in 2 weeks
Dew Point / Temperature
-60° to 40°C DP, -25° to 200°C
4 to 20 mA or RS232
LCD
12 to 28 Vdc
NIST traceable calibration certificate included, Selectable C or F
  Load More Items from this family (3) ...
thumbnail

HX93B Series conditioners/transmitters measure temperature and relative humidity with process output options. Models with display, duct mount or wall mount probes.

Product Number Input Type Input Ranges Output Type Display Type Supply Voltage Type Programability Additional Feature
HX93BDC-RP1
$783.35
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp -30 to 75°C
mA
LCD
9 to 30 Vdc
None
Remote Probe with Display
HX93BC
$471.27
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp -30 to 75°C
mA
None
9 to 30 Vdc
None
Wall Mount
HX93BDC
$729.71
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp -30 to 75°C
mA
LCD
9 to 30 Vdc
None
Wall Mount with Display
HX93BV0
$471.27
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp -30 to 75°C
V
None
9 to 30 Vdc
None
Wall Mount
HX93BV1
$471.27
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp -30 to 75°C
V
None
9 to 30 Vdc
None
Wall Mount
  Load More Items from this family (19) ...
thumbnail

The CMDP-Series is a family of low-cost dew point chilled mirror transmitters that can be configured as a duct, wall, or pipe unit. The unit offers stable and accurate measurements.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Additional Feature
CMDP-D
$2,079.07
Available
in 4 weeks
Dew Point
Dew Point -20C (@25C) to 60C, Dew Point-40C (@0C)
4 to 20 mA (x2)
24Vdc +/-3V @ 1.0A
Duct Mount
CMDP-P
$2,079.07
Available
in 4 weeks
Dew Point
Dew Point -20C (@25C) to 60C, Dew Point-40C (@0C)
4 to 20 mA (x2)
24Vdc +/-3V @ 1.0A
Pipe Mount
CMDP-W
$2,079.07
2  In Stock
Dew Point
Dew Point -20C (@25C) to 60C, Dew Point-40C (@0C)
4 to 20 mA (x2)
24Vdc +/-3V @ 1.0A
Wall Mount
CMDPT-W
$2,309.64
1  In Stock
Dew Point / Temperature
Dew Point -20C (@25C) to 60C, Dew Point-40C (@0C), Temp -40C to 120C
4 to 20 mA (x2)
24Vdc +/-3V @ 1.0A
Wall Mount
thumbnail

The HX15 Series Signal Conditioner has a remote stainless steel probe included with wall or duct mount models. 2% RH, 0.5°C accuracy. Two probe options available.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Programability Additional Feature
HX15-D
$871.07
Available
in 7 weeks
Humidity, Temperature
RH 3% to 95% Temp -40 to 180°C
mA (x2)
7 to 30 Vdc
Trim Pot
Duct Mount Probe, NEMA 4X Enclosure
HX15-W
$824.21
Available
in 7 weeks
Humidity, Temperature
RH 3% to 95% Temp -40 to 180°C
mA (x2)
7 to 30 Vdc
Trim Pot
Wall Mount Clip for Probe, NEMA 4X Enclosure
thumbnail

The HX400 Series Conditioners have a remote probe to measure temperature and relative humidity and output single or dual channel 4-20mA outputs. Models with LCD, SSR output.

Product Number Input Type Input Ranges Output Type Display Type Supply Voltage Type Programability Additional Feature
HX402R
$933.84
11  In Stock
Humidity, Temperature
RH 0 to 100% Temp -40 to 100°C
mA
LED
12 to 32 Vdc
Pushbutton
Remote Probe, 100 cm Cable, NEMA 4 Enclosure
HX401D
$825.57
Available
in 9 weeks
Humidity
0 to 100%
mA
LED
12 to 32 Vdc
Pushbutton
Duct Mount Probe, NEMA 4 Enclosure
HX401R
$784.96
Available
in 9 weeks
Humidity
0 to 100%
mA
LED
12 to 32 Vdc
Pushbutton
Remote Probe, 100 cm Cable, NEMA 4 Enclosure
HX401W
$737.59
22  In Stock
Humidity
0 to 100%
mA
LED
12 to 32 Vdc
Pushbutton
Wall Mount NEMA Enclosure
HX402D
$967.67
1  In Stock
Humidity, Temperature
RH 0 to 100% Temp -40 to 100°C
mA
LED
12 to 32 Vdc
Pushbutton
Duct Mount Probe, NEMA 4 Enclosure
  Load More Items from this family (1) ...
thumbnail

HX94B Series conditioners/transmitters measure temperature and relative humidity with 4 process outputs options. SS NEMA 4 (IP65) housing. Duct or wall mount probes.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Programability Additional Feature
HX94BCNPT
$494.94
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
mA
9 to 30 Vdc
None
SS NEMA 4 Housing, 1/2" NPT fitting
HX94BC
$532.43
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
mA
9 to 30 Vdc
None
SS NEMA 4 Housing, 4-pin connector
HX94BCW
$479.95
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
mA
9 to 30 Vdc
None
SS NEMA 4 Housing, 1.8 m lead wires
HX94BV0
$582.48
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
V
9 to 30 Vdc
None
SS NEMA 4 Housing, 4-pin connector
HX94BV1
$557.91
Available
in 6 weeks
Humidity, Temperature
RH 0 to 100% Temp 0 to 100°C
V
9 to 30 Vdc
None
SS NEMA 4 Housing, 4-pin connector
  Load More Items from this family (7) ...
thumbnail

HX92B Series conditioners/transmitters measure relative humidity with process output. Duct mount kit and remote probe models. Field replaceable sensor.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Programability Additional Feature
HX92BC
$375.15
Available
in 6 weeks
Humidity
0 to 100%
mA
9 to 30 Vdc
None
Wall Mount
HX92BV0
$410.41
Available
in 6 weeks
Humidity
0 to 100%
V
9 to 30 Vdc
None
Wall Mount
HX92BV1
$389.00
Available
in 6 weeks
Humidity
0 to 100%
V
9 to 30 Vdc
None
Wall Mount
HX92BV2
$375.15
Available
in 6 weeks
Humidity
0 to 100%
V
12 to 30 Vdc
None
Wall Mount
HX92BC-D
$406.18
Available
in 16 weeks
Humidity
0 to 100%
mA
9 to 30 Vdc
None
Duct Mount
  Load More Items from this family (7) ...
thumbnail

Humidity/Temperature Transmitters

Product Number Input Type Input Ranges Output Type Display Type Supply Voltage Type
HX302AC
$262.49
Available
in 4 weeks
Humidity
0 to 100% RH @ 0 to 50°C (32 to 122°F)
4 to 20 mA
None
12 to 40 Vdc
HX302AV
$277.31
8  In Stock
Humidity
0 to 100% RH @ 0 to 50°C (32 to 122°F)
0 to 1 Vdc
None
12 to 40 Vdc
HX303AC
$300.67
Available
in 4 weeks
Temperature, Humidity
0 to 100°C (32 to 212°F), 0 to 100% RH
4 to 20 mA
None
12 to 40 Vdc
HX303AV
$300.67
16  In Stock
Temperature, Humidity
0 to 100°C (32 to 212°F), 0 to 100% RH
0 to 1 Vdc
None
12 to 40 Vdc
thumbnail

Humidity/Temperature Transmitter is an ideal transmitter for applications where space is limited. Ideal for environmental chambers, rubber bladder burst detection, and air handler applications.

Product Number Input Type Input Ranges Output Type Display Type Supply Voltage Type Additional Feature Accuracy Mounting Configuration
RHP-2O10
$152.35
Available
in 8 days
Humidity, Temperature
0 to 100% RH, -40 to 60°C (-40 to 140°F)
4 to 20 mA, None
None
10 to 35 Vdc
None
±2%
OSA (outside air)
RHP-2O11
$163.80
Available
in 8 days
Humidity, Temperature
0 to 100% RH, -40 to 60°C (-40 to 140°F)
4 to 20 mA, 4 to 20 mA
None
10 to 35 Vdc
None
±2%
OSA (outside air)
RHP-2O1A
$158.25
Available
in 8 days
Humidity, Temperature
0 to 100% RH, -40 to 60°C (-40 to 140°F)
4 to 20 mA, 10KΩ @ 25°C thermister type III
None
10 to 35 Vdc
None
±2%
OSA (outside air)
RHP-2O1B
$158.25
Available
in 8 days
Humidity, Temperature
0 to 100% RH, -40 to 60°C (-40 to 140°F)
4 to 20 mA, 10KΩ @ 25°C thermister type II
None
10 to 35 Vdc
None
±2%
OSA (outside air)
RHP-2O1D
$159.20
Available
in 8 days
Humidity, Temperature
0 to 100% RH, -40 to 60°C (-40 to 140°F)
4 to 20 mA, 100Ω RTD DIN 385
None
10 to 35 Vdc
None
±2%
OSA (outside air)
  Load More Items from this family (37) ...
thumbnail

The RHCM-40 Series dew point transmitter is an optical chilled mirror high performance hygrometer designed to continuously measure the moisture content in gases.

Product Number Input Type Input Ranges Output Type Display Type Supply Voltage Type
RHCM-40-AL-D
$4,005.75
Available
in 6 weeks
Dew Point
-40 to 60 °C (-40 to 140 °F)
(x2) 4 to 20 mA, or 0 to 5 Vdc, or 0 to 10 Vdc
None
24 Vdc
RHCM-40-AL-P
$3,937.08
Available
in 6 weeks
Dew Point
-40 to 60 °C (-40 to 140 °F)
(x2) 4 to 20 mA, or 0 to 5 Vdc, or 0 to 10 Vdc
None
24 Vdc
RHCM-40-AL-R
$4,651.25
Available
in 6 weeks
Dew Point
-40 to 60 °C (-40 to 140 °F)
(x2) 4 to 20 mA, or 0 to 5 Vdc, or 0 to 10 Vdc
None
24 Vdc
RHCM-40-AL-W
$3,694.45
Available
in 6 weeks
Dew Point
-40 to 60 °C (-40 to 140 °F)
(x2) 4 to 20 mA, or 0 to 5 Vdc, or 0 to 10 Vdc
None
24 Vdc
RHCM-40-PL-D
$3,796.31
Available
in 6 weeks
Dew Point
-40 to 60 °C (-40 to 140 °F)
(x2) 4 to 20 mA, or 0 to 5 Vdc, or 0 to 10 Vdc
None
24 Vdc
  Load More Items from this family (2) ...

Temperature and Humidity Transmitters

Temperature and humidity transmitters are important components used in a variety of industrial,...
[+]
Searching for your items
en-US
en
Save Configuration