Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Speed Controllers

8 Products
Variable Speed DC Motor Control w/ Adjustable Horsepower Settings

OMDC-125 Series variable speed DC Motor Controls for PM, shunt wound, and universal DC motors. AC or DC powered with full wave bridge supply and 1% speed regulation.

Dual Voltage SCR DC Motor Speed Control For Up To 2 H.P. Motors

The OMDC-250 Series is a variable speed DC motor controller with adjustable IR compensation, line compensation, 150% overload capacity and transient voltage protection.

DC Speed Control with Closed Loop Feedback for DC Motors

The OMDC-MD Series is a programmable speed controller with closed loop feedback and digital LED display for DC motors rated to 2 HP. NEMA 4x (IP66) rating.

DC Motor Speed Control with Reversing Capability

The OMDC-130 Series reversing speed control is designed to provide instant reversing, quick precise stopping or rapid cycling for a wide range of DC motor applications.

Programmable DC Speed Control with PID for DC Motors up to 2 HP.

The OMDC-MD Plus Series is a closed loop DC drive system with velocity-form PID algorithm for accurate and responsive control. Provides 4-20mA process output.

Battery Operated DC Motor Speed Control - Chassis or Enclosure

The OMDC-65 Series DC drives are high performance Pulse Width Modulation (PWM) speed controls for 12, 24, and 36V battery powered equipment providing smooth control.

NEMA 4X Washdown SCR Speed Controllers for Food Industry

The OMDC-SCR4X Series are SCR Speed Controllers that are NEMA 4X rated designed for washdown applications. Adjustable HP without jumpers or resistors and IR compensation.

Variable Speed Control For Small DC And Universal Motors

The OMDC-15DVE is a variable speed controller for small DC and universal motor applications. DC output current rating of 2 Amps, adjustable trimpot settings.

Speed Controllers

Speed controllers are essential components in a variety of industrial, commercial, and laboratory applications. From medical equipment to air conditioning systems, motors are often required to operate at precise speeds, making speed controllers an indispensable tool.

Omega Engineering offers speed controllers designed to be both durable and reliable, providing consistent performance for a wide range of applications. Additionally, many of our controllers offer adjustable speed and torque settings, making them highly customizable to suit any application.

Our selection of speed controllers features a variety of sizes, from micro-controllers for small motors to heavy-duty speed controllers for larger motors.
Searching for your items
en-US
en
Save Configuration