Added to Your Shopping Cart
The LCEC series of compression load cells are suitable for harsh weighing applications where corrosion resistance is required. Available in capacities from 100 to 1,000 lbf.
Added to Your Shopping Cart
The LC602 series of stainless steel, tension and compression load cells are suitable for industrial weighing applications. Available in capacities from 250 to 10,000 lbf.
Added to Your Shopping Cart
The LC704 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 10,000 to 200,000 lbf.
Added to Your Shopping Cart
The LCM1001 series of metric rugged, stainless steel load cells are ideal for axial compression applications. They are available in capacities from 250 to 10,000 kgf
Added to Your Shopping Cart
The LCCMD metric series are environmentally protected with a IP67 rating. They have ±0.03% linearity and a 3 mv/V output in capacities from 10 to 5,000 kgf.
Added to Your Shopping Cart
LC204 tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 25 to 10,000 lbf.
Added to Your Shopping Cart
LCM204 metric tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 100 to 500,000 N.
Added to Your Shopping Cart
The LC701 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 250 to 2,000 lbf.
Added to Your Shopping Cart
The LCM105 metric series are made from aluminum to be both lightweight and durable. They have ±0.03% linearity and a 3 mv/V output in capacities from 10 to 100 kgf.
Added to Your Shopping Cart
The LCM412-IS metric series are FM rated intrinsically safe. They have ±0.1% linearity and a 4 to 20 mA output in capacities from 25 kgf to 7,500 kgf.
Added to Your Shopping Cart
The CC1 family of stainless steel, ATEX certified, load cells are primarily designed for use as polished rod (pump off control) sensors in oil and gas pumping applications.
Added to Your Shopping Cart
LCM203 metric tension and compression load cells are hermetically sealed and ideal for test stand applications. They have ±0.15% linearity in capacities from 100 to 500,000 N.
Added to Your Shopping Cart
The LCHD series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 10 lbf to 400,000 lbf.
Added to Your Shopping Cart
The LCCA series provide maximum corrosion resistance, ideal for washdown applications. They have ±0.03% linearity and a 3 mv/V output in capacities from 25 to 40,000 lbf.
Added to Your Shopping Cart
The LC901 series are ideal for measuring clamping forces of a bolt. They have ±3.5% linearity and a 2 mv/V output in capacities from 2,000 to 100,000 lbf.
Added to Your Shopping Cart
The LC60 series of aluminum, compression load cells are suitable for pricing and bench scales. Available with ±0.028% linearity in capacities from 6 gf to 200 kgf.
Added to Your Shopping Cart
LCL compression load cells measure force or displacement. They are thermally matched for optimum temperature tracking. Available in capacities from 0.25 to 40 lbf.
Added to Your Shopping Cart
The LCGD series are compact and high accuracy with ±0.25% linearity and 2mv/V output in capacities from 25 lbf to 50,000 lbf. NIST calibration is included.
Added to Your Shopping Cart
The LC402 series are ideal for industrial weighing applications. They have ±0.1% linearity and a 3mv/V output in capacities from 100 lbf to 750,000 lbf.
Added to Your Shopping Cart
The LCMWD metric series are ideal for measuring clamping forces of a bolt. They have ±0.75% or better linearity and a 2 mv/V output in capacities from 1,000 to 100,000 N.