Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Wireless Transmitters

32 Products
UW Series Wireless NEMA 4X Voltage & Current Transmitter

The Omega UW Series Wireless Process transmitters are NEMA rated and accept 0 to 1V, 0 to 5V, 0 to 10V and 4 to 20 mA signals. Choose from a wide range of receivers

UW Series Wireless NEMA 4X pH Transmitter with RTD Compensation

The Omega UW Series Wireless pH transmitters are NEMA rated with a RTD input for temp compensation. Choose from a wide range of receivers to suit your application

UW Series Wireless NEMA 4X Dual Thermocouple Transmitter

The Omega UW Series Wireless NEMA 4X rated thermocouple transmitters accept 2 TC inputs and are compatible with a wide range of receivers to suit your application

Wireless Temperature/Humidity Monitoring and Alarming System

The OM-CP-THERMALERT Series wirelessly monitors Temperature using a RTD Probe or internal sensor with optional humidity sensor. NIST Traceable Calibration cert included

Miniature Portable Wireless Thermocouple Sensor and Data Logger

The OMEGA MWTC line of Miniature Thermocouple Data loggers accept standard miniature TC probes and can wirelessly transmit data to a PC and store up to 65400 samples locally

UW Series Wireless NEMA 4X PT100 RTD Temperature Transmitter

The Omega UW Series Wireless RTD transmitters are NEMA rated and compatible with any 3 Wire PT100 probe. Compatible with a wide range of Omega receivers.

Monnit Alta Wireless Accelerometer - Vibration Meters

ALTA wireless acceleration monitoring equipment use an accelerometer to measure g-force on 3 axes and determines speed and frequency from this measurement

UW Series Wireless Non-Contact Infrared Temperature Sensor

The Omega UW Series Wireless IR temperature sensors use a miniature sensor head which is ideal for measuring temperatures up to 538C in confined spaces and harsh environments

UW Series Wireless RTD Transmitter for Sanitary Applications

The Omega UW Series NB9W wireless RTD transmitters are suitable for sanitary applications and available with 3-A thermowells. Choose from a wide range of receivers

UW Series Wireless NEMA 4X PT100 RTD Transmitter with M12 Option

The UW Series Wireless RTD transmitters are NEMA rated and compatible with any 3 Wire PT100 probe with optional M12 probe support. Choose from a wide range of receivers

ZW-CM Compact wall mounted environmental sensors| Omega

The ZW-CM is a simple, compact, wall mounted environmental Sensor which transmits local Temperature, Humidity & Pressure to a ZW-REC wireless receiver.

XW-EDA Universal Process and Temperature Wireless Transmitter

The XW-EDA is a rugged universal process and temperature wireless transmitter. Supports 1 RTD or 2 TC, 4-20mA or 10V inputs with optional outputs for local control & alarms

Wireless Transmitters

Wireless transmitters are an essential piece of equipment for a variety of industrial, commercial, and laboratory applications. These devices are used to measure and monitor temperature, humidity, voltage, current, acceleration, and other parameters accurately and reliably. Wireless transmitters provide real-time data transmission and can be used in remote locations. This makes them perfect for applications that require data collection from multiple locations.

Omega Engineering offers a wide range of wireless transmitters that are designed to provide reliable measurements and data transmission – even in the most extreme of environments. Omega wireless transmitters are easy to install, program, and use.
Searching for your items
en-US
en
Save Configuration