Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Alta Long Range Tamper resistant Wireless Thermostat

Monnit Alta Wireless Thermostats

$274.68

Item# MNO2-9-TH-ST

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $274.68
5-9 $260.95
10-24 $255.45
25-49 $244.47
50-99 $238.97
100+ $233.48

In stock

Lead Time (If not in stock): 7 weeks
Monnit Alta Wireless Thermostats MNO2-9-TH-ST MNO2-9-TH-ST
  • Remote Setting and Monitoring of HVAC Systems
  • Detects Motion for Occupied/Non-Occupied Status
  • Prevents Unauthorized Adjustments or Tampering
  • Configuration lockout jumper prevents changes at the hardware level
  • Full Functionality and Startup Without a Gateway (Gateway Required for Configuration Changes and iMonnit Device Monitoring)

MNO2-9-TH-ST Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Function
Actuator(s)
Radio Frequency Compatibility
Supply Power
Additional Features


Monnit's smart thermostat is different than typical thermostats found today, as it is designed specifically for remote configuration. There are no manual adjustment buttons which prevents the cooling or heating system from being tampered with or left in an energy wasting state. It also features an integrated motion sensor to auto detect if the area is occupied or not. The system allows you to set a max and min temperature range for both occupied and non-occupied statess. This is a perfect solution for remote buildings that are typically unoccupied, as the system will auto adjust comfort levels when personnel arrive and automatically return to normal when they leave. It is also great for corporate buildings, schools and churches to prevent random adjustments by unauthorized people and auto detect occupants to adjust comfort levels. It also provides cost savings by allowing the cooling or heating system go into a power saving mode if an area is not in use
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
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration