Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Ceramic Radiant Heaters

10 Products
Curved Faced Ceramic Heaters 1800°F Max and 0.25 kW Max

Curved faced ceramic heater 2.36" x 2.36" max temperature 1800°F, max power 0.25 kW, optional J or K thermocouple, color changing option and voltage 120 to 480 Vac.

Cylinder Shaped Ceramic Heaters 1800°F Max and 4 kW Max

Cylinder shaped ceramic heater with max temperature of 1800°F, max power of 4 kW, voltage from 60 to 240 Vac and designed for pipes, annealing ovens and tube furnaces.

Plate Style Ceramic Heaters 1800°F Max and 14.4 kW Max

Plate style ceramic heater with max temperature of 1800°F, max power of 14.4 kW, voltage from 230 to 460 Vac and designed for annealing ovens, furnaces and more.

Curved Faced Ceramic Heaters 1420°F Max and 1 kW Max

Curved faced ceramic heater 2.36" x 9.65" max temperature of 1420°F, max power 1 kW, optional J or K thermocouple, color changing options and voltage 120 to 480 Vac.

Semi-Cylinder Ceramic Heaters 2012°F Max and 9.5 kW Max

Semi-cylinder ceramic heater with max temperature of 2012°F, max power of 9.5 kW, voltage 120 to 240 Vac and designed for pipe heating, furnaces and process air heating.

Semi-Cylinder Ceramic Heaters 2192°F Max and 9.5 kW Max

Semi-cylinder ceramic heater with max temperature of 2192°F, max power of 9.5 kW, voltage 120 to 240 Vac and designed for pipe heating, furnaces and process air heating.

Curved Faced Ceramic Heaters 1418°F Max and 1.8 kW Max

Curved faced ceramic heater 3.72" x 11.61" max temperature 1418°F, max power 1.8 kW, optional J or K thermocouple, color changing option and voltage 120 to 480 Vac.

Curved Faced Ceramic Heaters 1420°F Max and 0.5 kW Max

Curved faced ceramic heater 2.36" x 4.80" max temperature of 1420°F, max power 0.5 kW, optional J or K thermocouple, color changing option and voltage 120 to 480 Vac.

Bulb Shaped Ceramic Heaters 1049°F Max and 0.25 kW Max

Bulb shaped ceramic heater with max temperature of 1049°F, max power of 0.25 kW, 120 Vac voltage and designed for curing adhesives, heating lab samples, and more.

Curved Faced Ceramic Heaters 1360°F Max and 0.6 kW Max

Curved faced ceramic heater 2.36" x 6.42" max temperature of 1360°F, max power 0.6 kW, optional J or K thermocouple, color changing option and voltage 120 to 480 Vac.

Related Categories

Ceramic Radiant Heaters

Ceramic Radiant Heaters are an excellent way to heat a variety of industrial, commercial, and laboratory applications. These heaters are designed to provide maximum efficiency and longevity, and they're available in a variety of shapes and sizes to fit any application.

Omega Engineering offers a comprehensive selection of ceramic radiant heaters designed and manufactured to last. These devices offer a variety of options to suit any application and our heaters are tested to ensure that they meet the highest standards for safety and performance.
Searching for your items
en-US
en
Save Configuration