Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Iron or Chrome Steel Strip Heater One End Diagonal Terminals

OT SERIES STRIP HEATER

$127.21

Item# OT-2475/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $127.21
10-24 $120.85
25-49 $118.31
50-99 $113.22
100-199 $110.67
200+ $108.13

In stock

Lead Time (If not in stock): 4 weeks
OT SERIES STRIP HEATER OT-2475/240V OT-2475/240V
  • 1.5 " (3.8 cm) Wide
  • 2 Offset Bolt Terminals at One End
  • Rugged, Reliable, Premium Quality
  • UL Component Recognized and CSA Certified

OT-2475/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Sheath Material
Strip Dimension
Max. Temperature
Form Factor
Number of Mounting Holes
Termination


OMEGALUX™ strip heaters are used principally for convection-type air heating and clamp-on installations. When selecting strip heaters for either, two important factors must be considered:
1. The proper sheath material for resisting any rusting and oxidizing inherent in the process or environment and for withstanding the sheath temperature required.
2. The watt density of the element, or watts per square inch of heated area. This should be low for heating asphalt, molasses and other thick substances with low heat transferability; it can be higher for heating air, metals and other heat-conducting materials.

SPECIFICATIONS
Max. Sheath Temperature: Iron, 750°F; Chrome Steel, 1200°F.
Sheath Material: Iron or chrome steel
Wattage Power: Iron sheath, 150 to 1250 watts; Chrome steel sheath, 200 to 2250 watts
Power Voltage: 120 or 240 Vac



Dimensions--Inches (cm) Rust-Resisting Iron Sheath Chrome Steel Sheath
Model No. A B D Watts W/In2 Model No. Watts W/In2 † Wt. lb (kg)
OT-715/*7 1/2 (19)6 1/2 (17)6 (15)15011OT-702/*20015.5 (.2)
OT-815/*8 (20)7 (18)6 1/2 (17)15010OT-802/*25017.56 (.25)
OT-817/*8 (20)7 (18)6 1/2 (17)17512OT-804/*40027.56 (.25)
OT-1025/*10 1/2 (27)9 1/2 (24)9(23)25010OT-1003/*35015.75 (.34)
10 1/2 (27)9 1/2 (24)9(23)OT-1004/*40017.88 (.40)
OT-1225/*12 (30)11 (28)10 1/2 (27)2508OT-1202/*2508.88 (.40)
12 (30)11 (28)10 1/2 (27) OT-1203/*—35014.88 (.40)
12 (30)11 (28)10 1/2 (27) OT-1205/*—50017.88 (.40)
OT-1430/*14 (36)13 (33)12 1/2 (32)3008OT-1405/*500141.0 (.45)
OT-1532/*15 1/4 (39)14 1/4 (36)13 3/4 (35)3258OT-1505/*500121.13 (.51)
OT-1835/*17 7/8 (45)16 7/8 (43)16 3/8 (42)3506.5OT-1805/*500101.38 (.63)
OT-1837/*17 7/8 (45)16 7/8 (43)16 3/8 (42)3757OT-1807/*750151.38 (.63)
OT-1850/*17 7/8 (45)16 7/8 (43)16 3/8 (42)50010OT-1801/*1000191.38 (.63)
OT-1935/*19 1/2 (50)18 1/2 (47)18(46)3506OT-1905/*50091.5 (.68)
OT-1950/*19 1/2 (50)18 1/2 (47)18(46)5008OT-1907/*75013.51.5 (.68)
19 1/2 (50)18 1/2 (47)18(46)OT-1901/*1000181.5 (.68)
OT-2150/*21(53)20(51)19 1/2 (50)5008OT-2107/*750121.63 (.74)
OT-2450/*23 3/4 (60)22 3/4 (58)22 1/4 (57)5007OT-2405/*50071.81 (.82)
OT-2475/*23 3/4 (60)22 3/4 (58)22 1/4 (57)75010OT-2407/*750101.81 (.82)
23 3/4 (60)22 3/4 (58)22 1/4 (57)OT-2401/*1000141.81 (.82)
23 3/4 (60)22 3/4 (58)22 1/4 (57)OT-2415/*1500191.81 (.82)
OT-2550/*25 1/2 (65)24 1/2 (62)24(61)5006OT-2507/*75092.06 (.93)
OT-2575/*25 1/2 (65)24 1/2 (62)24(61)7509OT-2501/*1000132.0 (.91)
OT-2670/*26 3/4 (68)25 3/4 (65)25 1/4 (64)7008OT-2601/*1000122.19 (.99)
OT-2675/*26 3/4 (68)25 3/4 (65)25 1/4 (64)7509
OT-3075/*30 1/2 (77)29 3/8 (75)28(71)7508OT-3007/*75082.38 (1.1)
30 1/2 (77)29 3/8 (75)28(71)OT-3001/*1000112.38 (1.1)
30 1/2 (77)29 3/8 (75)28(71)OT-30012/2401250132.38 (1.1)
OT-3375/*33 1/2 (85)32 3/8 (82)31(79)7507OT-3307/*75072.69 (1.2)
OT-3610/*35 7/8 (91)34 3/4 (88)33 1/2 (85)10009OT-3601/*1500132.88 (1.3)
OT-3880/*38 1/2 (98)37 1/2 (95)36(92)8006OT-3801/*100083.19 (1.4)
OT-3810/*38 1/2 (98)37 1/2 (95)36(92)10008OT-3815/*1500123.19 (1.4)
OT-4312/*42 1/2 (108)41 3/8 (105)40 (102)12509OT-4315/*1500113.38 (1.5)
47 7/8 (122)46 3/4 (119)45 3/8 (115)OT-4813/240135093.75 (1.7)
47 7/8 (122)46 3/4 (119)45 3/8 (115)OT-4822/2402250143.75 (1.7)
* Designate voltage, i.e., 120 or 240 VAC. Insert 120V for 120 VAC, 240V for 240 VAC.
Catalog numbers containing /240 are only available in that voltage.
Additional strip heater models available with other widths and bolt configurations.
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration