Added to Your Shopping Cart
The PX103 series has a fully flush diaphragm without any threads, making it ideal for hard-to-measure fluids. Available in both amplified voltage and 4 to 20mA outputs.
Added to Your Shopping Cart
The PX274 series have a rugged, seamless, NEMA 4 enclosure and 6 field selectable ranges with a 4-20 mA output. Available in ranges from 0-0.1 to 0-30 in H2O.
Added to Your Shopping Cart
The PX2310 series is suitable for energy management, process control, liquid level systems, etc. with 4 selectable outputs for ranges from 0-50 to 0-200 psi.
Added to Your Shopping Cart
The PXM509-IS metric series is FM approved, shock and vibration rated, with a ±0.08% accuracy, ideal for hazardous locations. Available in ranges from 25 mbar to 350 bar.
Added to Your Shopping Cart
The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure as well as low pressure scenarios. They have full span accuracy of 0.25%.
Added to Your Shopping Cart
The PX41-MSHA series is designed for mine safety applications with a rugged, sealed, stainless steel construction and versatile current or voltage outputs.
Added to Your Shopping Cart
The PX2760 is an electric barometer with a rugged capacitive design, fast response time, and 3 field selectable ranges in one unit.
Added to Your Shopping Cart
The PX920 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
Added to Your Shopping Cart
Added to Your Shopping Cart
The Series 626 Industrial Pressure Transmitters possess a highly precise full-scale accuracy piezo-resistive sensor contained in a compact, rugged, NEMA 4X (IP66) stainless steel general purpose housing.
Added to Your Shopping Cart
Magnehelic® Differential Pressure Indicating Transmitter
Added to Your Shopping Cart
The PX4600 series are small, lightweight, packaged for board mounting in OEM and aerospace applications to withstand high shock and vibration.
Added to Your Shopping Cart
Current to Pressure Transducers convert a current input signal to a linearly proportional pneumatic output pressure. Includes built-in volume booster, low air consumption, and flexible zero and span adjustments.
Added to Your Shopping Cart
0.25% Accuracy Marine Pressure Transducers All Stainless Steel Construction
Added to Your Shopping Cart
Intrinsically Safe Differential Pressure Transmitter can be programmed to read in pressure, flow, or velocity in hazardous locations.
Added to Your Shopping Cart
The MSX Pro has exceptional stability for use in critical building performance applications, it meets stringent industry standards with innovative global product design.
Added to Your Shopping Cart
The PX480 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.
Added to Your Shopping Cart
The PX160 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.
Added to Your Shopping Cart
The PX180 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.
Added to Your Shopping Cart
The PX5500 series are stable to 0.1% of FSO over an 18-month period and have 100,000 hrs MTBF rate to withstand aerospace and demanding applications.