Call us at 1-888-826-6342
The DPG210 series have several advanced functions, including local temperature display. They are battery powered with ±0.05% accuracy in absolute, gauge, and vacuum ranges .
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits |
---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
-15
|
15
|
-15 to 15 psi
|
Compound Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|
|
psi
|
-15
|
0
|
-15 to 0 psi
|
Vacuum
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|
The DPG2001B series have the ability to store 6 readings, and have an optional NEMA 4X housing. They are battery powered with ±0.25% accuracy in a variety of pressure units.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
-15
|
15
|
-15 to 15 psi
|
Compound Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
|
psi
|
0
|
3
|
0 to 3 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
Vacuum Gauge Electronic and Digital
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class |
---|---|---|---|---|---|---|---|---|---|---|
|
inHg
|
0
|
-30
|
0 to 30 inHg
|
Vacuum
|
Flare fitting
|
1/4"
|
Battery Powered
|
±10%
|
> 0.25%
|
The DPG110-120 series gauges have selectable units of measure and a rugged housing for harsh environments. They are battery powered with a ±0.5% accuracy.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
-15
|
100
|
-15 to 100 psi
|
Gauge
|
NPT Female
|
1/8"
|
Battery Powered
|
±0.5%
|
> 0.25%
|
3.5
|
Not Applicable
|
|
psi
|
-15
|
1000
|
-15 to 1,000 psi
|
Gauge
|
NPT Female
|
1/8"
|
Battery Powered
|
±0.5%
|
> 0.25%
|
3.5
|
Not Applicable
|
Product Number | Pressure Range | Pressure Type | Additional Features | Accuracy value | Power Source | Accuracy Class | Pressure Port Type | Pressure Port Size | Number Of Digits |
---|---|---|---|---|---|---|---|---|---|
|
0 to 0.25 inH2O
|
Differential
|
NEMA 4X (IP66)
|
±2.0%
|
Battery Powered
|
> 0.25%
|
Tube
|
1/8"
|
4
|
|
0 to 0.5 inH2O
|
Differential
|
NEMA 4X (IP66)
|
±2.0%
|
Battery Powered
|
> 0.25%
|
Tube
|
1/8"
|
4
|
|
0 to 1 inH2O
|
Differential
|
NEMA 4X (IP66)
|
±2.0%
|
Battery Powered
|
> 0.25%
|
Tube
|
1/8"
|
4
|
|
0 to 2 inH2O
|
Differential
|
NEMA 4X (IP66)
|
±1.0%
|
Battery Powered
|
> 0.25%
|
Tube
|
1/8"
|
4
|
|
0 to 5 inH2O
|
Differential
|
NEMA 4X (IP66)
|
±1.0%
|
Battery Powered
|
> 0.25%
|
Tube
|
1/8"
|
4
|
The DPG409-DIFF series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Electrical Output | Output Signal | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
15
|
0 to 15 psi
|
Differential
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Differential
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
1
|
0 to 1 psi
|
Differential
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Differential
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
30
|
0 to 30 psi
|
Differential
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
The DPG1001 series are AC/DC, loop, or battery powered units with optional 4 to 20 mA output and dual alarms and NIST certification with a ±0.10% accuracy.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Electrical Output | Output Signal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.10%
|
0.1% to 0.25%
|
3.5
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.10%
|
0.1% to 0.25%
|
3.5
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.10%
|
0.1% to 0.25%
|
3.5
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
2000
|
0 to 2,000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.10%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
30
|
0 to 30 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.10%
|
0.1% to 0.25%
|
3.5
|
Not Applicable
|
Not Applicable
|
The DPG8001 series have a durable NEMA 4X SS or thermoplastic case and min/max readings, selectable units, optional 4 to 20 mA and SPDT alarm outputs, and ±0.25% accuracy.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
5000
|
0 to 5000 psi
|
Gauge
|
NPT Male
|
1/4"
|
DC Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
3" case, Backlit display
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
3" case, Backlit display
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
3" case, Backlit display
|
|
psi
|
0
|
2000
|
0 to 2,000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
3" case, Backlit display
|
|
psi
|
0
|
30
|
0 to 30 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
3" case, Backlit display
|
The DPG-104 series are DC powered with a 4 to 20 mA output and dual SPDT alarms. They are available in vacuum, gauge, and absolute pressures with a typical ±0.25% accuracy.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Electrical Output | Output Signal | Alarm Types (DC/AC) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
30
|
0 to 30 psi
|
Gauge
|
NPT Male
|
1/4"
|
DC Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
4 to 20 mA
|
Current
|
SPDT 3 A
|
|
inHg
|
0
|
-30
|
0 to 30 inHg
|
Vacuum
|
NPT Male
|
1/4"
|
DC Powered
|
±0.5%
|
> 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
SPDT 3 A
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
DC Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
SPDT 3 A
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
NPT Male
|
1/4"
|
DC Powered
|
±0.5%
|
> 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
SPDT 3 A
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
DC Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
SPDT 3 A
|
The Series DM DigiMag® Differential Pressure Transmitter senses the pressure of air and compatible gases and sends a standard 4-20 mA output signal.
Product Number | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy Value | Accuracy Class | Number of Digits | Electrical output | Signal Output | Additional Features | Pressure Range | Dial Size | Pressure Port |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Single
|
Barbed Fitting
|
1/4"
|
DC Powered
|
±1.0%
|
>0.25%
|
4
|
4 to 20 mA
|
4-20 mA
|
Not Applicable
|
0-5.000 INWC
|
5"
|
Male ports on the side for 1/8", 3/16", 1/4", 5 mm, 6 mm ID flexible tubing
|
|
Single
|
Barbed Fitting
|
1/4"
|
DC Powered
|
±4.0%
|
>0.25%
|
4
|
4 to 20 mA
|
4-20 mA
|
Not Applicable
|
0-0.100 INWC
|
5"
|
Male ports on the side for 1/8", 3/16", 1/4", 5 mm, 6 mm ID flexible tubing
|
|
Single
|
Barbed Fitting
|
1/4"
|
DC Powered
|
±2.0%
|
>0.25%
|
4
|
4 to 20 mA
|
4-20 mA
|
Not Applicable
|
0-0.250 INWC
|
5"
|
Male ports on the side for 1/8", 3/16", 1/4", 5 mm, 6 mm ID flexible tubing
|
|
Single
|
Barbed Fitting
|
1/4"
|
DC Powered
|
±1.0%
|
>0.25%
|
4
|
4 to 20 mA
|
4-20 mA
|
Not Applicable
|
0-0.500 INWC
|
5"
|
Male ports on the side for 1/8", 3/16", 1/4", 5 mm, 6 mm ID flexible tubing
|
|
Single
|
Barbed Fitting
|
1/4"
|
DC Powered
|
±1.0%
|
>0.25%
|
4
|
4 to 20 mA
|
4-20 mA
|
Not Applicable
|
0-1.000 INWC
|
5"
|
Male ports on the side for 1/8", 3/16", 1/4", 5 mm, 6 mm ID flexible tubing
|
The DPG3500 series logs min/max readings and has a durable NEMA 4X housing. They are battery powered with a ±0.25% accuracy in vacuum, gauge, and absolute pressure units.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
3
|
0 to 3 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Nema 4X Enclosure
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Nema 4X Enclosure
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Nema 4X Enclosure
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Nema 4X Enclosure
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Nema 4X Enclosure
|
The DPG1000 series are available in AC/DC, loop, or battery powered units with a 4 to 20 mA output and dual alarms. They have a ±0.25% accuracy in gauge and absolute ranges.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Electrical Output | Output Signal | Alarm Types (DC/AC) | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
100
|
0 to 100 psi
|
Gauge
|
NPT Male
|
1/4"
|
AC/DC Powered
|
±0.25%
|
0.1% to 0.25%
|
3.5
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
3.5
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
3.5
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
3.5
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
3.5
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
The DPG-108 series pressure and vacuum gauges have a ±0.25% accuracy for most units. They are battery powered with selectable pressure units.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
500
|
0 to 500 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
5 Selectable Pressure Units
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
5 Selectable Pressure Units
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.5%
|
> 0.25%
|
4
|
5 Selectable Pressure Units
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
5 Selectable Pressure Units
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Vacuum
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.5%
|
> 0.25%
|
4
|
5 Selectable Pressure Units
|
The DPG8001 series have a durable NEMA 4X case and protective boot, and min/max readings, zero function, and selectable units with ±0.25% accuracy for general purpose uses.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits |
---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
|
psi
|
0
|
2000
|
0 to 2,000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
|
psi
|
0
|
30
|
0 to 30 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
|
psi
|
0
|
3000
|
0 to 3000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
The DPG280 series log up to 10,000 data points and have a USB connection and software for access. They are battery powered with a ±0.25% accuracy in multiple pressure units.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number Of Digits | Electrical Output | Output Signal | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
100
|
0 to 100 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
USB
|
Digital
|
Data Recording
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
USB
|
Digital
|
Data Recording
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
USB
|
Digital
|
Data Recording
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
USB
|
Digital
|
Data Recording
|
|
psi
|
0
|
30
|
0 to 30 psi
|
Absolute
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
5
|
USB
|
Digital
|
Data Recording
|
The DPG409S sanitary series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Electrical Output | Output Signal | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
100
|
0 to 100 psi
|
Gauge
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
1
|
0 to 1 psi
|
Gauge
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Absolute
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
The DPG409 series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Electrical Output | Output Signal | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
100
|
0 to 100 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
inHg
|
16
|
32
|
16 to 32 inHg
|
Barometric
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Absolute
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
inHg
|
26
|
32
|
26 to 32 inHg
|
Barometric
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
Digital Pressure Gage include a backlight, peak and valley, tare, auto zero and conversion of pressure units. Battery-powered and has an auto-shut off.
Product Number | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number Of Digits | Additional Features |
---|---|---|---|---|---|---|---|---|---|
|
0 to 30 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.5%
|
> 0.25%
|
4
|
NEMA 4/4X (IP66)
|
|
-14.7 to 0 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.5%
|
> 0.25%
|
4
|
NEMA 4/4X (IP66)
|
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.5%
|
> 0.25%
|
4
|
NEMA 4/4X (IP66)
|
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.5%
|
> 0.25%
|
4
|
NEMA 4/4X (IP66)
|
|
0 to 50 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.5%
|
> 0.25%
|
4
|
NEMA 4/4X (IP66)
|
The DPG-101 series are AC powered with a 4 to 20 mA output and oxygen service cleaning is an option. Vacuum, gauge, and absolute pressures are available with a ±0.25% accuracy.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number Of Digits | Electrical Output | Output Signal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
AC powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
|
inHg
|
0
|
30
|
0 to 30 inHg
|
Vacuum
|
NPT Male
|
1/4"
|
AC powered
|
±0.5%
|
> 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
AC powered
|
±0.5%
|
> 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
NPT Male
|
1/4"
|
AC powered
|
±0.5%
|
> 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
30
|
0 to 30 psi
|
Absolute
|
NPT Male
|
1/4"
|
AC powered
|
±0.5%
|
> 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
The DPG7000 series have a durable NEMA 4X case, and min/max readings, zero function, 7 languages, and 12 selectable units. They are battery powered with up to a ±0.05% accuracy
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits |
---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
10
|
0 to 10 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|
|
psi
|
0
|
2000
|
0 to 2,000 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|
|
psi
|
0
|
30
|
0 to 30 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.05%
|
< 0.1%
|
5
|