Call us at 1-888-826-6342
Industrial high accuracy non-invasive hybrid temperature clamp sensor with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no welding, no downtime.
Product Number | Process Temperature Range | Sensor Application | Process Size | Accuracy | Response Time | Output | Connection Type | Additional Features |
---|---|---|---|---|---|---|---|---|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
1.0" Industrial
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
2.0" Industrial
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
2.5" Industrial
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
3.0" Industrial
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
4.0" Industrial
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
Product Number | Process Temperature Range | Sensor Application | Accuracy | Response Time | Output | Connection Type | Additional Features | Mounting Method |
---|---|---|---|---|---|---|---|---|
|
-20° (32°F) to 100°C (212°F)
|
Metal Tank
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
Stud Mount
|
Sanitary high accuracy non-invasive hybrid temperature clamp sensor with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no welding, no downtime.
Product Number | Process Temperature Range | Sensor Application | Process Size | Accuracy | Response Time | Output | Connection Type | Additional Features |
---|---|---|---|---|---|---|---|---|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
1.5" Sanitary
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
2.0" Sanitary
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
2.5" Sanitary
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
3.0" Sanitary
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Metal Pipe
|
4.0" Sanitary
|
±0.5°C
|
5 sec (t63), 10 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
Industrial high accuracy non-invasive hybrid temperature clamp sensor for plastic pipes with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no cutting, no downtime.
Product Number | Process Temperature Range | Sensor Application | Process Size | Accuracy | Response Time | Output | Connection Type | Additional Features |
---|---|---|---|---|---|---|---|---|
|
-20° (32°F) to 100°C (212°F)
|
Plastic Pipe
|
1.0" Industrial
|
±1.5°C
|
30 sec (t63), 60 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Plastic Pipe
|
2.0" Industrial
|
±1.5°C
|
30 sec (t63), 60 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67 and IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Plastic Pipe
|
1.0" Industrial
|
±1.5°C
|
30 sec (t63), 60 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67, Cal/Cert
|
|
-20° (32°F) to 100°C (212°F)
|
Plastic Pipe
|
2.0" Industrial
|
±1.5°C
|
30 sec (t63), 60 sec (t90)
|
4-20mA
|
M12 8-Pin
|
IP67, Cal/Cert
|