The ASK disconnect or fuse terminal blocks allow a circuit to be 'opened' without disconnecting the wire from the screw connections, will hold 5 x 20 mm or 5 x 25 mm fuses.
The XB Series offers a complete terminal block system with a universal range of accessories, operating temperatures up to 125°C, made of Polyamide 6.6.
The UL 489 Series miniature molded case circuit breakers are DIN rail mountable and provide feeder and branch circuit protection per UL 489, 17.5 mm (0.69") Width per Pole.
YBK Series feed through terminal blocks are tension clamp connection style and are DIN rail mounted, 600V Rated, UL 94 V2 Polyamide 6.6 750/600V up to 63A.
ASK Series, DIN rail mounted fuse holders provides circuit protection for industrial control system, fuse styles are supported: 14x51 mm (ASK 6) and 10x38 mm (ASK 4).
R Series UL1077 supplementary protectors are made to trip faster than a standard UL489 circuit breaker, therefore providing additional protection for specific devices
Wide variety to complete your connection with DIN rail mountable, round terminals, relays, fuse terminals, screw connections and double to triple level feed throughs.