Added to Your Shopping Cart
The HH520 is a 4 channel handheld data logger/thermometer that accepts Types J, K, T and E thermocouples. LCD display, USB interface and stores up to 16K records per channel.
Added to Your Shopping Cart
1 and 2 channel options with K type thermocouple inputs for measuring -200°C to 1,372°C, ±0.3°C accuracy and 0.1 resolution. Easy to read 4.5" LCD display.
Added to Your Shopping Cart
Ultra-High Accuracy and Resolution Digital Thermistor Thermometer
Added to Your Shopping Cart
1 and 2 channel options with K and J type thermocouple inputs with data storage capability and large LCD display. 0.1 resolution and 120 record datalogging capability.
Added to Your Shopping Cart
K, J and T single input thermocouple meter with large LCD screen measuring from -200°C to 1,372°C, ±0.1°C accuracy and 0.1 resolution.
Added to Your Shopping Cart
1 Channel 3 & 4 Wire PT100 RTD Temperature Meter connected with TA4F connector. Temperature range -100°C to 199.9°C and ±0.3°C accuracy.
Added to Your Shopping Cart
1 Channel K, J, T, E, R, S, N thermocouple meter with ±0.25% of reading accuracy. Water and shock resistant. Long battery life with 9V battery.
Added to Your Shopping Cart
Handheld Digital Thermometers
Added to Your Shopping Cart
The Handheld RDXL-SD Series are portable thermometer/data loggers with backlight display and built-in analysis functions. Supports most standard thermocouple and RTD types.
Added to Your Shopping Cart
Handheld Thermometer/ Hygrometer Data Logger
Added to Your Shopping Cart
Thermo-hygrometer data logger measures temperature, humidity, moisture and pressure valves. Windows® software and USB interface allows for real time data logging on a PC.
Added to Your Shopping Cart
Handheld thermo-hygrometer are designed to measure ambient temp & relative humidity. With 60 sec response time, it's ideal for greenhouses, labs, weather monitoring, etc.
Added to Your Shopping Cart
Hygrothermometer data logger shows the temp, humidity & dew point from a handheld probe. Windows® software and USB interface allows for real time data logging on a PC.
Added to Your Shopping Cart
Mini handheld K type single input thermocouple meter with LCD screen. Measuring from 0°C to 40°C, ±0.3° accuracy and 0.1 resolution. Great for use in education and training.
Added to Your Shopping Cart
The RH81 is a digital thermo-hygrometer with min/max data storage, data hold features. Model RH82 also measures dewpoint. RH83 measures dewpoint and wet bulb temperature.
Added to Your Shopping Cart
The RHB-1500-C is a portable dew point hygrometer that integrates the accuracy and reliability of the OMEGA's chilled mirror with the ruggedness required for field use.
Added to Your Shopping Cart
UL, CE and ATEX compliant intrinsically safe thermocouple meter with K, J, T, E, B, N, R, S types. Measure from -250°C to 1,820°C with ±0.04% of reading accuracy.
Added to Your Shopping Cart
Environmental meter measures air velocity, air volume, sound, ambient temp & relative humidity. 2 sec response time and LCD screen makes for a quick/easy to read instrument.
Added to Your Shopping Cart
Handheld triple display humidity temperature datalogging meter with probe included, which leaves a port for an additional sensor. K type thermocouple with RS232 output.
Added to Your Shopping Cart
Temperature Tester with Stainless Steel Probe and Protective Cover Rotary Head Low Cost!